Schneider Electric EasyPact TVS contactor 4P(4 NO) - AC-1 - <= 415 V 40A - 220 V AC coil

LC1E25004M7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact TVS contactor 4 poles for category AC-1 applications up to 40A. It provides a 220V 50/60Hz AC coil, 4NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 0.35 Mcycles electrical durability and 8 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

Weight (in Kg) 0.54
Net weight 0.52 kg
Colour grey (RAL 7011)
Pole Contact Composition 4 NO
Product Or Component Type contactor
Mechanical Durability 1000000 cycles
Protective Treatment TH (pollution degree 3) conforming to IEC 60068-2-30 test Db
Insulation Resistance > 10 MOhm for control circuit
Poles Description 4P
Average Impedance 2.5 mOhm - Ith 40 A 50 Hz for power circuit
Contactor Application resistive load
Permissible Ambient Air Temperature Around The Device -20-70 °C at Uc
[IP] Degree of Protection IP2x conforming to IEC 60529
Connections Terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end
control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end
control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end
control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end
control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end
control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end
power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid without cable end
power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: solid without cable end
power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: flexible with cable end
power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end
[Uimp] Rated Impulse Wthstand Voltage 6 kV conforming to IEC 60947
Irms Rated Making Capacity 250 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Ambient air temperature for operation -5-55 °C
Tightening Torque control circuit: 1.2 N.m
power circuit: 1.5 N.m
control circuit: 1.4 N.m
power circuit: 1.7 N.m
Standards IEC 60947-1
IEC 60947-4-1
IEC 60947-5-1
Product Certifications EAC
CE
Mechanical Robustness vibrations contactor open: 1.5 Gn, 5...300 Hz
vibrations contactor closed: 3 Gn, 5...300 Hz
shocks contactor closed: 10 Gn for 11 ms
shocks contactor open: 6 Gn for 11 ms
[Ith] Conventional Free Air Thermal Current 40 A (at 60 °C) for power circuit
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
Associated Fuse Rating 40 A gG at <= 690 V coordination type 1 for power circuit conforming to IEC 60947-5-1
Mounting support DIN rail
plate
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
Electrical Durability 1200000 cycles AC-3
350000 cycles AC-1
Fire Resistance 850 °C conforming to IEC 60695-2-1
Heat Dissipation 2-3 W for control circuit
Hold-In Power Consumption In VA 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C)
8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C)
Inrush Power In VA 95-95 VA 50 Hz cos phi 0.75 (at 20 °C)
95-95 VA 60 Hz cos phi 0.75 (at 20 °C)
Maximum Operating Rate 1800 cyc/h 60 °C
Operating Time 12...22 ms on closing
4...19 ms on opening
Power Dissipation Per Pole 1.6 W AC-3
3.2 W AC-1
Rated Breaking Capacity 200 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 240 A 40 °C - 10 s for power circuit
120 A 40 °C - 60 s for power circuit
50 A 40 °C - 600 s for power circuit
Device short name LC1E
Depth 93 mm
Ambient air temperature for storage -60-80 °C
Height 64 mm
Overvoltage Category III
width 56 mm
Pollution degree 3
Utilisation category AC-1
Operating altitude 3000 m without derating
[Uc] Control Circuit Voltage 220 V AC 50/60 Hz
[Ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact TVS contactor 4P(4 NO) - AC-1 - <= 415 V 40A - 220 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.