Schneider Electric EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 95A - 220 V AC coil

LC1E95M7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact TVS contactor 3 poles for motor applications up to 95A 45kW@440V. It provides a 220V 50/60Hz AC coil, 3NO built-in auxiliary contacts), power and control connections by screw clamp terminals. 85mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 3 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

Weight (in Kg) 1.541
Net weight 1.52 kg
Colour grey (RAL 7011)
Pole Contact Composition 3 NO
Product Or Component Type contactor
Mechanical Durability 300000 cycles
Protective Treatment TH (pollution degree 3) conforming to IEC 60068-2-30 test Db
Insulation Resistance > 10 MOhm for control circuit
Minimum Switching Current 5 mA for control circuit
Minimum Switching Voltage 17 V for control circuit
Poles Description 3P
Average Impedance 0.8 mOhm - Ith 120 A 50 Hz for power circuit
Auxiliary Contact Composition 1 NO + 1 NC
Contactor Application motor control
resistive load
Permissible Ambient Air Temperature Around The Device -20-70 °C at Uc
[IP] Degree of Protection IP2x conforming to IEC 60529
Connections Terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end
control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end
control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end
control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end
control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end
control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end
power circuit: screw clamp terminals 1 4-50 mm² - cable stiffness: flexible with cable end
power circuit: screw clamp terminals 2 4-16 mm² - cable stiffness: flexible with cable end
power circuit: screw clamp terminals 1 4-50 mm² - cable stiffness: solid without cable end
power circuit: screw clamp terminals 2 4-50 mm² - cable stiffness: solid without cable end
[Uimp] Rated Impulse Wthstand Voltage 6 kV coil not connected to the power circuit conforming to IEC 60947
Irms Rated Making Capacity 950 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Ambient air temperature for operation -5-55 °C
Tightening Torque control circuit: 1.2 N.m
power circuit: 12 N.m
control circuit: 1.4 N.m
power circuit: 13.5 N.m
Standards IEC 60947-5-1
IEC 60947-4-1
IEC 60947-1
Product Certifications EAC
CE
Mechanical Robustness vibrations contactor open: 1.5 Gn, 5...300 Hz
vibrations contactor closed: 3 Gn, 5...300 Hz
shocks contactor open: 6 Gn for 11 ms
shocks contactor closed: 7 Gn for 11 ms
[Ith] Conventional Free Air Thermal Current 120 A (at 55 °C)
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
Associated Fuse Rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
160 A gG at <= 690 V coordination type 1 for power circuit
Mounting support plate
DIN rail
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
Electrical Durability 350000 cycles AC-3
900000 cycles AC-1
Fire Resistance 850 °C conforming to IEC 60695-2-1
Heat Dissipation 6-10 W for control circuit
Hold-In Power Consumption In VA 22-22 VA 60 Hz cos phi 0.3 (at 20 °C)
20-20 VA 50 Hz cos phi 0.3 (at 20 °C)
Inrush Power In VA 200-200 VA 50 Hz cos phi 0.75 (at 20 °C)
220-220 VA 60 Hz cos phi 0.75 (at 20 °C)
Maximum Operating Rate 1200 cyc/h 60 °C
Motor Power Kw 45 kW at 415 V
45 kW at 440 V
45 kW at 500 V
25 kW at 220...230 V AC 50/60 Hz
45 kW at 380...400 V
55 kW at 660...690 V
Operating Time 20...35 ms on closing
6...30 ms on opening
Power Dissipation Per Pole 7.2 W AC-3
12 W AC-1
Rated Breaking Capacity 760 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 135 A 40 °C - 600 s for power circuit
800 A 40 °C - 10 s for power circuit
400 A 40 °C - 60 s for power circuit
Device short name LC1E
Depth 121 mm
Ambient air temperature for storage -60-80 °C
Height 127 mm
Overvoltage Category III
width 85 mm
Pollution degree 3
Utilisation category AC-3
AC-1
Operating altitude 3000 m without derating
Non-Overlap Time 1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
[Uc] Control Circuit Voltage 220 V AC 50/60 Hz
[Ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 95A - 220 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.