
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 630A - 220 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 630A - 220 V AC coil
Incl. Tax
Incl. Tax
Description
EasyPact TVS contactor 3 poles for motor applications up to 630A 400kW@440V. It provides a 220V 50/60Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 309mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.6 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 18.847 |
---|---|
Net weight | 18.6 kg |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 400000 cycles |
Insulation Resistance | > 10 MOhm for control circuit |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
Poles Description | 3P |
Average Impedance | 0.12 mOhm - Ith 1000 A 50 Hz for power circuit |
Contactor Application | resistive load motor control |
Permissible Ambient Air Temperature Around The Device | -20-70 °C at Uc |
[IP] Degree of Protection | IP00 conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end power circuit: cable with lug 2 power circuit: bars 2 - busbar cross section: 60 x 5 mm |
[Uimp] Rated Impulse Wthstand Voltage | 8 kV coil not connected to the power circuit conforming to IEC 60947 |
Irms Rated Making Capacity | 6300 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -5-55 °C |
Tightening Torque | control circuit: 1.2 N.m power circuit: 58 N.m control circuit: 1.4 N.m power circuit: 60 N.m |
Standards | IEC 60947-5-1 IEC 60947-4-1 IEC 60947-1 |
Product Certifications | EAC CE |
Mechanical Robustness | shocks contactor open: 6 Gn for 11 ms shocks contactor closed: 15 Gn for 11 ms vibrations contactor open: 2 Gn, 5...300 Hz vibrations contactor closed: 4 Gn, 5...300 Hz |
[Ith] Conventional Free Air Thermal Current | 1000 A (at 40 °C) for power circuit |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 800 A gG at <= 690 V coordination type 1 for power circuit |
Mounting support | plate |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) drop-out: 0.25...0.5 Uc at 50/60 Hz (at <55 °C) |
Electrical Durability | 200000 cycles AC-1 600000 cycles AC-3 |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Heat Dissipation | 20-20 W for control circuit 20-20 W |
Hold-In Power Consumption In VA | 22-22 VA 50 Hz cos phi 0.9 (at 20 °C) 22-22 VA 60 Hz cos phi 0.9 (at 20 °C) |
Inrush Power In VA | 1650-1650 VA 50 Hz cos phi 0.9 (at 20 °C) 1650-1650 VA 60 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 55 °C |
Motor Power Kw | 185 kW at 220...230 V AC 50/60 Hz 335 kW at 380...400 V 375 kW at 415 V 400 kW at 440 V 400 kW at 500 V 450 kW at 660...690 V |
Operating Time | 40...80 ms on closing 100...200 ms on opening |
Power Dissipation Per Pole | 48 W AC-3 120 W AC-1 |
Rated Breaking Capacity | 5040 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 5050 A 40 °C - 10 s for power circuit |
Device short name | LC1E |
Depth | 255 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 464 mm |
Overvoltage Category | III |
width | 309 mm |
Pollution degree | 3 |
Utilisation category | AC-3 AC-1 |
Operating altitude | 3000 m without derating |
Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact 1.5 ms on de-energisation guaranteed between NC and NO contact |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[Ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Brand | Schneider Electric |