
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 25A - 220 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 25A - 220 V AC coil
Incl. Tax
Incl. Tax
Description
EasyPact TVS contactor 3 poles for motor applications up to 25A 11kW@440V. It provides a 220V 50/60Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45.5mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 0.362 |
---|---|
Net weight | 0.36 kg |
Colour | grey (RAL 7011) |
Pole Contact Composition | 3 NO |
Product Or Component Type | contactor |
Mechanical Durability | 1000000 cycles |
Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
Insulation Resistance | > 10 MOhm for control circuit |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
Poles Description | 3P |
Average Impedance | 2.5 mOhm - Ith 36 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NC |
Contactor Application | motor control resistive load |
Permissible Ambient Air Temperature Around The Device | -20-70 °C at Uc |
[IP] Degree of Protection | IP2x conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 1 1-6 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end |
[Uimp] Rated Impulse Wthstand Voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
Irms Rated Making Capacity | 250 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
Ambient air temperature for operation | -5-55 °C |
Tightening Torque | control circuit: 1.2 N.m power circuit: 1.5 N.m control circuit: 1.4 N.m power circuit: 1.7 N.m |
Standards | IEC 60947-1 IEC 60947-4-1 IEC 60947-5-1 |
Product Certifications | EAC CE |
Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor closed: 10 Gn for 11 ms shocks contactor open: 6 Gn for 11 ms |
[Ith] Conventional Free Air Thermal Current | 36 A (at 55 °C) |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 40 A gG at <= 690 V coordination type 1 for power circuit |
Mounting support | DIN rail plate |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) |
Electrical Durability | 1200000 cycles AC-3 350000 cycles AC-1 |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Heat Dissipation | 2-3 W for control circuit |
Hold-In Power Consumption In VA | 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C) 8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inrush Power In VA | 95-95 VA 50 Hz cos phi 0.75 (at 20 °C) 95-95 VA 60 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 1800 cyc/h 60 °C |
Motor Power Kw | 5.5 kW at 220...230 V AC 50/60 Hz 11 kW at 380...400 V 11 kW at 415 V 11 kW at 440 V 15 kW at 500 V 15 kW at 660...690 V |
Operating Time | 12...22 ms on closing 4...19 ms on opening |
Power Dissipation Per Pole | 1.6 W AC-1 2.5 W AC-3 |
Rated Breaking Capacity | 200 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 240 A 40 °C - 10 s for power circuit 120 A 40 °C - 60 s for power circuit 50 A 40 °C - 600 s for power circuit |
Device short name | LC1E |
Depth | 85 mm |
Ambient air temperature for storage | -60-80 °C |
Height | 74 mm |
Overvoltage Category | III |
width | 45 mm |
Pollution degree | 3 |
Utilisation category | AC-3 AC-1 |
Operating altitude | 3000 m without derating |
Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact 1.5 ms on de-energisation guaranteed between NC and NO contact |
[Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
[Ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Brand | Schneider Electric |