EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 12A - 220 V AC coil
SKU :
LC1E1210M7
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 348.485
Rp 174.242
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 12A - 220 V AC coil
Rp 348.485
Rp 174.242
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Weight (in Kg) | 0.35 |
|---|---|
| Net weight | 0.3 kg |
| Colour | grey (RAL 7011) |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 10000000 cycles |
| Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
| Insulation Resistance | > 10 MOhm for control circuit |
| Minimum Switching Current | 5 mA for control circuit |
| Minimum Switching Voltage | 17 V for control circuit |
| Poles Description | 3P |
| Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
| Auxiliary Contact Composition | 1 NO |
| Contactor Application | resistive load motor control |
| Permissible Ambient Air Temperature Around The Device | -20-70 °C at Uc |
| [IP] Degree of Protection | IP2x conforming to IEC 60529 |
| Connections Terminals | power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end |
| [Uimp] Rated Impulse Wthstand Voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
| Irms Rated Making Capacity | 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -5-55 °C |
| Tightening Torque | power circuit: 1.2 N.m control circuit: 1.2 N.m power circuit: 1.4 N.m control circuit: 1.4 N.m |
| Standards | IEC 60947-5-1 IEC 60947-4-1 IEC 60947-1 |
| Product Certifications | EAC CE |
| Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor open: 7 Gn for 11 ms shocks contactor closed: 10 Gn for 11 ms |
| [Ith] Conventional Free Air Thermal Current | 25 A (at 55 °C) |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 25 A gG at <= 690 V coordination type 1 for power circuit |
| Mounting support | DIN rail plate |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) |
| Electrical Durability | 1400000 cycles AC-3 300000 cycles AC-1 |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Heat Dissipation | 2-3 W for control circuit |
| Hold-In Power Consumption In VA | 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C) 8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
| Inrush Power In VA | 95-95 VA 50 Hz cos phi 0.75 (at 20 °C) 95-95 VA 60 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 1800 cyc/h 60 °C |
| Motor Power Kw | 3 kW at 220...230 V AC 50/60 Hz 5.5 kW at 380...400 V 5.5 kW at 415 V 5.5 kW at 440 V 7.5 kW at 500 V 7.5 kW at 660...690 V |
| Operating Time | 12...22 ms on closing 4...19 ms on opening |
| Power Dissipation Per Pole | 0.36 W AC-3 1.6 W AC-1 |
| Rated Breaking Capacity | 96 A at 440 V for power circuit conforming to IEC 60947 |
| [Icw] rated short-time withstand current | 105 A 40 °C - 10 s for power circuit 61 A 40 °C - 60 s for power circuit 30 A 40 °C - 600 s for power circuit |
| Device short name | LC1E |
| Depth | 80 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 74 mm |
| Overvoltage Category | III |
| width | 45 mm |
| Pollution degree | 3 |
| Utilisation category | AC-3 AC-1 |
| Operating altitude | 3000 m without derating |
| Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact 1.5 ms on de-energisation guaranteed between NC and NO contact |
| [Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| [Ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
| Brand | Schneider Electric |
| Height | 5.2 |
| Length | 8.6 |
| Width | 7.8 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Weight (in Kg) | 0.35 |
|---|---|
| Net weight | 0.3 kg |
| Colour | grey (RAL 7011) |
| Pole Contact Composition | 3 NO |
| Product Or Component Type | contactor |
| Mechanical Durability | 10000000 cycles |
| Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
| Insulation Resistance | > 10 MOhm for control circuit |
| Minimum Switching Current | 5 mA for control circuit |
| Minimum Switching Voltage | 17 V for control circuit |
| Poles Description | 3P |
| Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
| Auxiliary Contact Composition | 1 NO |
| Contactor Application | resistive load motor control |
| Permissible Ambient Air Temperature Around The Device | -20-70 °C at Uc |
| [IP] Degree of Protection | IP2x conforming to IEC 60529 |
| Connections Terminals | power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end |
| [Uimp] Rated Impulse Wthstand Voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
| Irms Rated Making Capacity | 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
| Ambient air temperature for operation | -5-55 °C |
| Tightening Torque | power circuit: 1.2 N.m control circuit: 1.2 N.m power circuit: 1.4 N.m control circuit: 1.4 N.m |
| Standards | IEC 60947-5-1 IEC 60947-4-1 IEC 60947-1 |
| Product Certifications | EAC CE |
| Mechanical Robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz vibrations contactor closed: 3 Gn, 5...300 Hz shocks contactor open: 7 Gn for 11 ms shocks contactor closed: 10 Gn for 11 ms |
| [Ith] Conventional Free Air Thermal Current | 25 A (at 55 °C) |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 25 A gG at <= 690 V coordination type 1 for power circuit |
| Mounting support | DIN rail plate |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) |
| Electrical Durability | 1400000 cycles AC-3 300000 cycles AC-1 |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Heat Dissipation | 2-3 W for control circuit |
| Hold-In Power Consumption In VA | 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C) 8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
| Inrush Power In VA | 95-95 VA 50 Hz cos phi 0.75 (at 20 °C) 95-95 VA 60 Hz cos phi 0.75 (at 20 °C) |
| Maximum Operating Rate | 1800 cyc/h 60 °C |
| Motor Power Kw | 3 kW at 220...230 V AC 50/60 Hz 5.5 kW at 380...400 V 5.5 kW at 415 V 5.5 kW at 440 V 7.5 kW at 500 V 7.5 kW at 660...690 V |
| Operating Time | 12...22 ms on closing 4...19 ms on opening |
| Power Dissipation Per Pole | 0.36 W AC-3 1.6 W AC-1 |
| Rated Breaking Capacity | 96 A at 440 V for power circuit conforming to IEC 60947 |
| [Icw] rated short-time withstand current | 105 A 40 °C - 10 s for power circuit 61 A 40 °C - 60 s for power circuit 30 A 40 °C - 600 s for power circuit |
| Device short name | LC1E |
| Depth | 80 mm |
| Ambient air temperature for storage | -60-80 °C |
| Height | 74 mm |
| Overvoltage Category | III |
| width | 45 mm |
| Pollution degree | 3 |
| Utilisation category | AC-3 AC-1 |
| Operating altitude | 3000 m without derating |
| Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact 1.5 ms on de-energisation guaranteed between NC and NO contact |
| [Uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| [Ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
| Brand | Schneider Electric |
| Height | 5.2 |
| Length | 8.6 |
| Width | 7.8 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













