
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 40A - 220 V AC coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 40A - 220 V AC coil
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.98 kg |
---|---|
Product or Component Type | contactor |
[Uc] Control Circuit Voltage | 220 V AC 50 Hz |
Pole Contact Composition | 3 NO |
Mechanical Durability | 5000000 cycles |
Protective Treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
Insulation Resistance | > 10 MOhm for control circuit |
Minimum Switching Current | 5 mA for control circuit |
Minimum Switching Voltage | 17 V for control circuit |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Poles Description | 3P |
Average Impedance | 1.5 mOhm - Ith 60 A 50 Hz for power circuit |
Auxiliary Contact Composition | 1 NO + 1 NC |
Contactor Application | motor control,resistive load |
Standards | IEC 60947-1,IEC 60947-4-1,IEC 60947-5-1 |
Mechanical Robustness | vibrations contactor open (1.5 Gn, 5...300 Hz),vibrations contactor closed (3 Gn, 5...300 Hz),shocks contactor open (6 Gn for 11 ms),shocks contactor closed (7 Gn for 11 ms) |
Associated Fuse Rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1,80 A gG at <= 690 V coordination type 1 for power circuit |
Mounting support | plate,DIN rail |
Control Circuit Type | AC at 50 Hz |
Electrical Durability | 350000 cycles AC-1,900000 cycles AC-3 |
Heat Dissipation | 6-10 W for control circuit |
Operating Time | 20...26 ms on closing,8...12 ms on opening |
Power Dissipation Per Pole | 2.4 W AC-3,5.4 W AC-1 |
Rated Breaking Capacity | 320 A at 440 V for power circuit conforming to IEC 60947 |
Device short name | LC1E |
Depth | 114 mm |
Height | 127 mm |
Overvoltage Category | III |
width | 75 mm |
Pollution degree | 3 |
Utilisation category | AC-1,AC-3 |
Operating altitude | 3000 m without derating |
Non-Overlap Time | 1.5 ms on energisation guaranteed between NC and NO contact,1.5 ms on de-energisation guaranteed between NC and NO contact |
Range | EasyPact |
IP degree of protection | IP2X conforming to IEC 60529 |
Brand | Schneider Electric |