
EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals
Incl. Tax
Incl. Tax
Description
Add-on auxiliary contact block for EasyPact TVS LC1E contactors. It provides 2NO instantaneous contacts rated up to 10A 690V AC, connected by screw clamps terminals. It can be used in safety applications thanks to its NC certified mirror contacts. Easy to mount on front by clip-on, it procures high reliability and durability. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
Weight (in Kg) | 0.034 |
---|---|
Net weight | 0.035 kg |
Colour | grey (RAL 7011) |
Pole Contact Composition | 2 NO |
Product Or Component Type | auxiliary contact block |
Mechanical Durability | 10 Mcycles |
Protective Treatment | TH conforming to IEC 60068 |
Insulation Resistance | > 10 MOhm |
Minimum Switching Current | 5 mA |
Switching Voltage | 17 V |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Connections Terminals | control circuit: screw clamp terminals 1 1-1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end control circuit: screw clamp terminals 1 1-1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible without cable end control circuit: screw clamp terminals 2 2.5-2.5 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end control circuit: screw clamp terminals 2 2.5-2.5 mm² - external diameter: 6 mm - cable stiffness: solid or flexible without cable end |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 |
protection_type | gG fuse 10 A |
Ambient air temperature for operation | -5-55 °C |
Range Compatibility | EasyPact TVS LC1E |
Standards | IEC 60947-5-1 |
Product Certifications | GOST |
[Ith] Conventional Free Air Thermal Current | 8 A (at 60 °C) |
[ui] Rated Insulation Voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |
[Icw] rated short-time withstand current | 100 A - 1 s 120 A - 500 ms 140 A - 100 ms |
Device short name | LAEN |
Ambient air temperature for storage | -60-80 °C |
Operating altitude | 3000 m without derating |
Non-Overlap Time | 1.5 ms on energisation no overlap between NC and NO contact 1.5 ms on de-energisation no overlap between NC and NO contact |
Device Application | signalling |
Environmental Characteristic | standard environment |
Auxiliary Contacts Operation | instantaneous |
Mounting location | front |
[Ue] Rated Operational Voltage | <= 690 V |
Brand | Schneider Electric |