
calcActive())">
EasyPact MVS - Circuit breaker, 400A, 65KA, 4 Poles, MF, ET2I With Current Metering
MVS40H4MF2A
Rp 215.897.220
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS40H4MF2A
EasyPact MVS - Circuit breaker, 400A, 65KA, 4 Poles, MF, ET2I With Current Metering
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact MVS - Circuit breaker, 400A, 65KA, 4 Poles, MF, ET2I With Current Metering
Rp 215.897.220
Product Details
Net weight | 80 kg |
---|---|
Product or Component Type | circuit breaker |
Control Type | Manually operated |
Trip Unit Protection Functions | LSI |
Trip Unit Technology | Electronic |
[In] Rated Current | 4000 A at 40 °C |
Ambient air temperature for operation | -5…70 °C |
Breaking Capacity | 65 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | Fixed |
Length | 29.7 |
Mechanical Durability | 20000 cycles (with maintenance) conforming to IEC 60947-2 10000 cycles (without maintenance) conforming to IEC 60947-2 |
Poles Description | 4P |
Network frequency | 50/60 Hz |
Trip Unit Rating | 4000 A |
[Icm] Rated Short-Circuit Making Capacity | 143 kA (Icm) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 105 kA (Icm) at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Contact Position Indicator | Yes |
[Tsd] Short-Time Delay Adjustment Range | 100…400 ms |
Instantaneous Pick-up Adjustment Range | 2...15 x In Off |
Instantaneous Pick-up Adjustment Type Li | Adjustable 9 settings |
Long Time Delay Adjustment Type | Adjustable 9 settings |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Lr | Adjustable 9 settings |
Short-Time Delay Adjustment Type | Adjustable 5 settings |
Short-Time Pick-up Adjustment Type Lsd | Adjustable 9 settings |
Thermal Memory | 20 minutes before and after tripping |
Zone Selective Interlocking ZSI | With |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Standards | IEC 60947-2 |
Product Certifications | IEC
EAC |
Device Application | Distribution |
[Ics] Rated service breaking capacity | 65 kA (Ics) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA (Ics) at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | Category B: 5000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
Category B: 5000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2 |
Connection pitch | 115 mm without spreader |
Device short name | MVS40H |
Network type | AC |
Pollution degree | 4 conforming to IEC 60664-1 |
Protected poles description | 4P 4d |
Range | EasyPact |
Trip unit name | ET2I |
[Isd] Short-time pick-up adjustment range | 1.5...10 x Ir |
[tr] Long-time delay adjustment range | 0.5…24 s at 6 x Ir |
[ui] Rated Insulation Voltage | 1000 V AC 50/60 Hz conforming to IEC 60947-2 |
Location Of Connection | Rear |
Height | 352 mm |
Depth | 297 mm |
width | 537 mm |
[Uimp] rated impulse withstand voltage | 12 kV conforming to IEC 60947-2 |
Ambient air temperature for storage | -40…85 °C without control unit -25…85 °C with control unit |
IP degree of protection | IP40 |
Utilisation category | Category B |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Mounting support | Base plate Rail |
[Icw] rated short-time withstand current | 65 kA (1 s) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA (1 s) at 690 V AC 50/60 Hz conforming to IEC 60947-2 50 kA (3 s) at 440/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Protection Type | Instantaneous short-circuit protection Overload protection (long time) Short time short-circuit protection |
Brand | Schneider Electric |
Height | 35.2 |
Width | 42.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account