EasyPact MVS - Circuit breaker, 4 Poles, 800A, 50kA, MF, ET2, fixed, manual with current metering

MVS08N4MF2A
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact MVS08 is a 800A circuit breaker. The application is suitable for 690V AC@50/60Hz. With manually operating mechanism(ACB/SD), and basic trip unit with display. It provides basic protection(LI), the breaking capacity(Icu) is 50kA@220…440V,and completed selectivity Ics=100%Icu. This version object is 4poles fixed installation mode. The final product is conformed with IEC60947-2 standard, and pollution degree 4 level as IEC60664-1. The cables can be rear-connected with supply by horizontal or vertical, attached with optional accessories inside the slots. The chassis locking in connected or disconnected,also OFF-position locking by keylock. This size is 352mm height,422mm width,297mm depth.

Product Details

Product ID MVS08N4MF2A
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: EasyPact MVS - Circuit breaker, 4 Poles, 800A, 50kA, MF, ET2, fixed, manual with current metering
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.