
EasyPact MVS - Circuit breaker, 3 Poles, 800A, 50kA, MDO, ETA2, drawout, manual
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact MVS - Circuit breaker, 3 Poles, 800A, 50kA, MDO, ETA2, drawout, manual
Incl. Tax
Incl. Tax
Description
Product Details
Product ID | MVS08N3MD2A |
---|---|
Net weight | 70 kg |
Product or Component Type | circuit breaker |
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
[In] Rated Current | 800 A at 40 °C |
Ambient air temperature for operation | -5…70 °C |
Breaking Capacity | 50 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Poles Description | 3P |
Network frequency | 50/60 Hz |
Trip Unit Rating | 800 A |
[Icm] Rated Short-Circuit Making Capacity | 105 kA (Icm) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Contact Position Indicator | Yes |
Current Sensor Rating Range | 400/2000 A |
Instantaneous Pick-up Adjustment Range | 1.5...10 x Ir |
Instantaneous Pick-up Adjustment Type Li | Adjustable 9 settings |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Lr | Adjustable 9 settings |
Thermal Memory | 20 minutes before and after tripping |
Zone Selective Interlocking ZSI | With |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] Rated Impulse Wthstand Voltage | 12 kV conforming to IEC 60947-2 |
Standards | IEC 60947-2 |
Product Certifications | CCC
IEC GOST CCS |
Device Application | Distribution |
[Ics] Rated service breaking capacity | 50 kA (Ics) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 20000 cycles (with maintenance) conforming to IEC 60947-2
10000 cycles (without maintenance) conforming to IEC 60947-2 |
Connection pitch | 115 mm without spreader |
Device short name | MVS08N |
Pollution degree | 4 conforming to IEC 60664-1 |
Protected poles description | 3P 3d |
Range | EasyPact |
Trip unit name | ETA2I |
[tr] Long-time delay adjustment range | 0.5…24 s at 6 x Ir |
[ui] Rated Insulation Voltage | 1000 V AC 50/60 Hz conforming to IEC 60947-2 |
Location Of Connection | Rear |
Function Of Module | Category B: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
Category B: 4000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2 |
Height | 439 mm |
Depth | 395 mm |
width | 441 mm |
Ambient air temperature for storage | -40…85 °C without control unit -25…85 °C with control unit |
IP degree of protection | IP40 |
Utilisation category | Category B |
Suitability for isolation | Yes conforming to IEC 60947-2 |
Display type | Digital display |
Mounting support | Rail Base plate |
[Icw] rated short-time withstand current | 50 kA (1 s) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 42 kA (1 s) at 690 V AC 50/60 Hz conforming to IEC 60947-2 25 kA (3 s) at 440/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Protection Type | Instantaneous short-circuit protection Overload protection (long time) |
Type Of Measurement | Current |
Brand | Schneider Electric |