
calcActive())">
EasyPact MVS - Air Circuit Breaker 4 Poles, 2500A, 65kA, MF, ET2, Fixed, Manual with Current Metering
MVS25H4MF2A
Rp 108.101.291
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS25H4MF2A
EasyPact MVS - Air Circuit Breaker 4 Poles, 2500A, 65kA, MF, ET2, Fixed, Manual with Current Metering
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact MVS - Air Circuit Breaker 4 Poles, 2500A, 65kA, MF, ET2, Fixed, Manual with Current Metering
Rp 108.101.291
Product Details
Net weight | 80 kg |
---|---|
Product or Component Type | circuit breaker |
Control Type | Manually operated |
Trip Unit Protection Functions | LSI |
Trip Unit Technology | Electronic |
[In] Rated Current | 2500 A at 40 °C |
Breaking Capacity | 65 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2|50 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Device short name | MVS25H |
Range | EasyPact |
Trip unit name | ET2I |
Standards | IEC 60947-2 |
Height | 352 mm |
width | 537 mm |
IP degree of protection | IP40 |
Product Certifications | IEC|EAC |
Depth | 297 mm |
Device Application | Distribution |
Mounting support | Base plate|Rail |
Brand | Schneider Electric |
Height | 35.2 |
Length | 29.7 |
Width | 53.7 |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account