EasyPact MVS - Air Circuit Breaker 4 Poles, 1600A, 65kA, MF, ET2, Fixed, Manual with Current Metering
SKU :
MVS16H4MF2A
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 78.794.793
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EasyPact MVS - Air Circuit Breaker 4 Poles, 1600A, 65kA, MF, ET2, Fixed, Manual with Current Metering
Rp 78.794.793
- Specifications
- Reviews
Overview
| Net weight | 50 kg |
|---|---|
| Product or Component Type | circuit breaker |
| Control Type | Manually operated |
| Trip Unit Protection Functions | LSI |
| Trip Unit Technology | Electronic |
| [In] Rated Current | 1600 A at 40 °C |
| Breaking Capacity | 65 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2|50 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Device short name | MVS16H |
| Range | EasyPact |
| Trip unit name | ET2I |
| Standards | IEC 60947-2 |
| Height | 352 mm |
| width | 537 mm |
| IP degree of protection | IP40 |
| Product Certifications | IEC|EAC |
| Depth | 297 mm |
| Device Application | Distribution |
| Mounting support | Base plate|Rail |
| Brand | Schneider Electric |
| Height | 35.2 |
| Length | 29.7 |
| Width | 53.7 |
| Poles Description | 4P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Net weight | 50 kg |
|---|---|
| Product or Component Type | circuit breaker |
| Control Type | Manually operated |
| Trip Unit Protection Functions | LSI |
| Trip Unit Technology | Electronic |
| [In] Rated Current | 1600 A at 40 °C |
| Breaking Capacity | 65 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2|50 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Device short name | MVS16H |
| Range | EasyPact |
| Trip unit name | ET2I |
| Standards | IEC 60947-2 |
| Height | 352 mm |
| width | 537 mm |
| IP degree of protection | IP40 |
| Product Certifications | IEC|EAC |
| Depth | 297 mm |
| Device Application | Distribution |
| Mounting support | Base plate|Rail |
| Brand | Schneider Electric |
| Height | 35.2 |
| Length | 29.7 |
| Width | 53.7 |
| Poles Description | 4P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account