
EasyPact MVS - Air Circuit Breaker, 4 Poles, 1600A, 50kA, ETA2, Manual
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact MVS - Air Circuit Breaker, 4 Poles, 1600A, 50kA, ETA2, Manual
Incl. Tax
Incl. Tax
Description
The EasyPact MVS16N circuit breaker is a reliable 1600A device with a breaking capacity (Icu) of 50kA rms at 440VAC 50/60Hz and an operational voltage of 690VAC. This 4-pole fixed version features an electronic trip unit that provides LI protection, including overload and instantaneous protection. A digital LCD screen continuously displays I1, I2, I3, IN, and maximeter(Imax), while fault indication LEDs signal 3 types of fault: Ir (Overload), Ii (Instantaneous), and Ap (Internal fault). This circuit breaker can be manually operated without a gear motor, closing release, or opening release. The EasyPact MVS16N fully complies with international standards, including IEC 60947, CE, EAC, and RoHS.
Product Details
Product or Component Type | circuit breaker |
---|---|
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
[In] Rated Current | 1600 A at 40 °C |
Control Type | Manually Operated |
Breaking Capacity | 50 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Device short name | MVS16N |
Range | EasyPact |
Trip unit name | ETA2I |
Device Application | Distribution |
Mounting location | Rear |
Brand | Schneider Electric |