
calcActive())">
EasyPact MVS - Air Circuit Breaker, 4 Poles, 1250A, 50kA, ETA2, Manual
MVS12N4MF2A
Rp 56.770.340
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS12N4MF2A
EasyPact MVS - Air Circuit Breaker, 4 Poles, 1250A, 50kA, ETA2, Manual
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact MVS - Air Circuit Breaker, 4 Poles, 1250A, 50kA, ETA2, Manual
Rp 56.770.340
Product Details
Product or Component Type | circuit breaker |
---|---|
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
Control Type | Manually Operated |
Breaking Capacity | 50 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Device short name | MVS12N |
Trip unit name | ETA2I |
Communication network type | AC |
Device Application | Distribution |
Mounting support | Base plate Rail |
Mounting location | Rear |
Brand | Schneider Electric |
Height | 35.2 |
Length | 29.7 |
Width | 53.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account