
EasyPact MVS - Air Circuit Breaker, 3 Poles, 2500A, 50kA, Manual Fixed, ETA 2.0A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact MVS - Air Circuit Breaker, 3 Poles, 2500A, 50kA, Manual Fixed, ETA 2.0A
Incl. Tax
Incl. Tax
Description
The EasyPact MVS25 circuit breaker is a powerful 2500A device designed for use with 690VAC@50/60Hz applications. Featuring a manual operating mechanism (ACB/SD) and a basic trip unit with an easy-to-read display, it provides reliable essential protection (LSIG) and boasts an impressive breaking capacity (Icu) of 50kA@220…440V, with completed selectivity Ics=100%Icu. This particular version is designed for a 3-pole fixed installation mode and conforms to the IEC60947-2 standard and pollution degree 4 levels defined by IEC60664-1. The breaker's cables can be rear-connected with the supply horizontally or vertically, and optional accessories can be easily attached inside the slots. The chassis locking system can be connected or disconnected, and the OFF position can be locked with a key for added security. With dimensions of 352mm in height, 422mm in width, and 297mm in depth, this circuit breaker is an excellent choice for various applications.
Product Details
Product or Component Type | circuit breaker |
---|---|
Trip Unit Protection Functions | LI |
Trip Unit Technology | Electronic |
[In] Rated Current | 2500 A at 40 °C |
Control Type | Manually Operated |
Mounting Mode | Fixed |
Device short name | MVS25N |
Range | EasyPact |
Trip unit name | ETA2I |
Mounting support | Rail, Base Plate |
Mounting location | Rear |
Brand | Schneider Electric |