
EasyPact EZC undervoltage release UVR - 24 V DC - for EZC400
Description
This is a shunt trip(SHT) as the part of remote tripping is used for EasyPact EZC100 circuit breakers. This SHT is worked at 24VDC voltage(Un). This release trips the circuit breaker when control voltage rises above 0.7Un. The control signals can be of the impulse type(>=20ms) or maintained. This installation of SHT is internal mounting.
Product Details
Weight (in Kg) | 0.052 |
---|---|
Product or Component Type | voltage release |
Length | 14 |
[Uc] Control Circuit Voltage | 24 V DC |
Device Application | control |
Range of Product | EZC100 |
Device short name | SHT |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.7 Un tripping |
Voltage release type | shunt trip release |
Compatibility code | SHT |
Auxiliary connection terminal | lead wire |
Brand | Schneider Electric |