
EasyPact EZC undervoltage release MN - 200..40 V AC - for EZC250, EZCV250
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC undervoltage release MN - 200..40 V AC - for EZC250, EZCV250
Incl. Tax
Incl. Tax
Description
The under voltage release(MN) as the part of remote tripping is used for EasyPact EZC(V)250 circuit breakers. This MN is working at 200…240VAC voltage(Un), 50/60Hz. Tripping threshold is between 0.35 and 0.7times the related voltage. This release trips the circuit breaker when control voltage drops below a tripping threshold. Circuit breaker closing is possible only if the voltage exceeds 0.85 times the related voltage. This auxiliarily can be installed with a rotary handle.
Product Details
Weight (in Kg) | 0.22 |
---|---|
Product or Component Type | voltage release |
Length | 40 |
[Uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz |
Device Application | control |
Range of Product | EZCV250 EZC250 |
Device short name | MN |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.35...0.7 Un opening 0.85 Un closing |
Voltage release type | undervoltage release |
Compatibility code | MN |
Brand | Schneider Electric |