
EasyPact EZC undervoltage release MN - 200..240 V AC - for EZC400
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC undervoltage release MN - 200..240 V AC - for EZC400
Incl. Tax
Incl. Tax
Description
The under voltage release(UVR) as the part of remote tripping is used for EasyPact EZC100 circuit breakers. This UVR is worked at 200~277VAC voltage(Un),50/60Hz. Tripping threshold is between 0.35 and 0.7times the related voltage. This release trips the circuit breaker when control voltage rises drops below a tripping threshold. Circuit breaker closing is possible only if the voltage exceeds 0.85 times the related voltage. This installation of SHT is external mounting.
Product Details
Weight (in Kg) | 0.05 |
---|---|
Product or Component Type | voltage release |
Length | 8.5 |
[Uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz |
Device Application | control |
Range of Product | EZC100 |
Device short name | MN |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.35...0.7 Un opening 0.85 Un closing |
Voltage release type | undervoltage release |
Compatibility code | MN |
Brand | Schneider Electric |