
EasyPact EZC terminal shield - 3 poles - for EZC250/EZCV250 - set of 2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC terminal shield - 3 poles - for EZC250/EZCV250 - set of 2
Incl. Tax
Incl. Tax
Description
This is an insulation accessory that protects against direct contact with power circuit for 3 poles EasyPact EZC 250. It is used with front cable or isolated busbar connections. It can be mounted upstream and downstream of the device. It allows to reach the clearance distance requested by IEC 60947-2 standard. The depth is 68mm. It provides IP20 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.14 |
---|---|
Product or Component Type | terminal shield |
Quantity Per Set | set of 2 |
Length | 40 |
Poles description | 3P |
Range of Product | EZCV250 |
Connection pitch | 68 mm |
Device short name | terminal shields |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Accessory / Separate Part Category | insulation accessory |
Compatibility code | terminal shields |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |