
calcActive())">
EasyPact EZC terminal shield - 3 poles - for EZC250/EZCV250 - set of 2
EZETSHD3P
Rp 398.490
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZETSHD3P
EasyPact EZC terminal shield - 3 poles - for EZC250/EZCV250 - set of 2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact EZC terminal shield - 3 poles - for EZC250/EZCV250 - set of 2
Rp 398.490
Description
This is an insulation accessory that protects against direct contact with power circuit for 3 poles EasyPact EZC 250. It is used with front cable or isolated busbar connections. It can be mounted upstream and downstream of the device. It allows to reach the clearance distance requested by IEC 60947-2 standard. The depth is 60mm. It provides IP20 degree of protection and IK07 mechanical impact protection.
Product Details
Weight (in Kg) | 0.144 |
---|---|
Product or Component Type | terminal shield |
Quantity Per Set | set of 2 |
Length | 11 |
Breaking Capacity Code | DC |
Poles description | 3P |
Range of Product | EZC250 EZCV250 |
Device short name | terminal shields |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Compatibility code | terminal shields |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |
Height S | 7 |
Width | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review