
calcActive())">
EasyPact EZC shunt trip release SHT - 200..277 V AC - for EZC400
EZASHT200AC
Rp 903.540
Rp 449.920
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZASHT200AC
EasyPact EZC shunt trip release SHT - 200..277 V AC - for EZC400
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact EZC shunt trip release SHT - 200..277 V AC - for EZC400
Rp 903.540
Rp 449.920
Description
This is a SHT shunt trip release for EasyPact EZC 100 devices. Its rated voltage is from 200VAC 50/60Hz to 277VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. EasyPact EZC device can be equipped with 1 SHT auxiliary (for 2 poles) or 2 SHT auxiliaries (for 3 and 4 poles).
Product Details
Weight (in Kg) | 0.051 |
---|---|
Product or Component Type | voltage release |
Length | 2.5 |
[Uc] Control Circuit Voltage | 200...277 V AC 50/60 Hz |
Device Application | control |
Range of Product | EZC100 |
Device short name | SHT |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.7 Un tripping |
Voltage release type | shunt trip release |
Response time | 50 ms |
Compatibility code | SHT |
Auxiliary connection terminal | lead wire |
Brand | Schneider Electric |
Height S | 8.5 |
Width | 7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review