
EasyPact EZC shunt trip release SHT - 200..240 V AC - for EZ250
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC shunt trip release SHT - 200..240 V AC - for EZ250
Incl. Tax
Incl. Tax
Description
This is a SHT shunt trip release for EasyPact EZC 250 devices. Its rated voltage is from 200VAC 50/60Hz to 240VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. EasyPact EZC device can be equipped with 1 SHT and 1 UVR auxiliaries (for 3 or 4 poles devices).
Product Details
Weight (in Kg) | 0.07 |
---|---|
Product or Component Type | voltage release |
Length | 40 |
[Uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz |
Device Application | control |
Range of Product | EZCV250 EZC250 |
Device short name | SHT |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.7 Un tripping |
Voltage release type | shunt trip release |
Compatibility code | SHT |
Auxiliary connection terminal | lead wire |
Brand | Schneider Electric |