
EasyPact EZC shunt trip release SHT - 100..130 V AC - for EZC400
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC shunt trip release SHT - 100..130 V AC - for EZC400
Incl. Tax
Incl. Tax
Description
This is a shunt trip(SHT) as the part of remote tripping is used for EasyPact EZC100 circuit breakers. This UVR is worked at 100~130VAC voltage(Un),50/60Hz. This release trips the circuit breaker when control voltage rises above 0.7Un. The control signals can be of the impulse type(>=20ms) or maintained. This installation of SHT is internal mounting.
Product Details
Weight (in Kg) | 0.062 |
---|---|
Product or Component Type | voltage release |
Length | 7.5 |
[Uc] Control Circuit Voltage | 100...130 V AC 50/60 Hz |
Device Application | control |
Range of Product | EZC100 |
Device short name | SHT |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Threshold tripping voltage | 0.7 Un tripping |
Voltage release type | shunt trip release |
Compatibility code | SHT |
Auxiliary connection terminal | lead wire |
Brand | Schneider Electric |