calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
EasyPact EZC Rotary handle - for EZC250, EZCV250 - black hdl black front plate - extended mtg
- Description
- Specifications
- Documents
- Reviews
Description
It is an extended black rotary handle for EasyPact EZC 250 devices. It is suitable for isolation and it is used to control EasyPact device from the switchboard front face. There is an indication of the 3 Compact NSX positions O (OFF), I (ON) and tripped. It maintains circuit breaker locking capability by 1 to 3 padlocks (not supplied). The degrees of protection are IP54 and IK08.
Overview
| Weight (in Kg) | 1.006 |
|---|---|
| Product or Component Type | rotary handle |
| Length | 36 |
| Handle Colour | black |
| Handle Front Plate Colour | black |
| Rotary Handle Mounting Style | extended |
| Range of Product | EZC250 EZCV250 |
| Rotary Handle Padlocking | 3 padlocks max |
| Accessory / separate part type | control accessories |
| Rotary handle mounting location | front |
| Brand | Schneider Electric |
| Height | 8.6 |
| Width | 12.2 |
Documents
Reviews
Description
It is an extended black rotary handle for EasyPact EZC 250 devices. It is suitable for isolation and it is used to control EasyPact device from the switchboard front face. There is an indication of the 3 Compact NSX positions O (OFF), I (ON) and tripped. It maintains circuit breaker locking capability by 1 to 3 padlocks (not supplied). The degrees of protection are IP54 and IK08.
Overview
| Weight (in Kg) | 1.006 |
|---|---|
| Product or Component Type | rotary handle |
| Length | 36 |
| Handle Colour | black |
| Handle Front Plate Colour | black |
| Rotary Handle Mounting Style | extended |
| Range of Product | EZC250 EZCV250 |
| Rotary Handle Padlocking | 3 padlocks max |
| Accessory / separate part type | control accessories |
| Rotary handle mounting location | front |
| Brand | Schneider Electric |
| Height | 8.6 |
| Width | 12.2 |