
EasyPact EZC Rotary handle - for EZC100 - black handle black front plate - extended mounting
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC Rotary handle - for EZC100 - black handle black front plate - extended mounting
Incl. Tax
Incl. Tax
Description
It is an extended black rotary handle for EasyPact EZC 100 devices. It is suitable for isolation and it is used to control EasyPact device from the switchboard front face. There is an indication of the 3 Compact NSX positions O (OFF), I (ON) and tripped. It maintains circuit breaker locking capability by 1 to 3 padlocks (not supplied). The degrees of protection are IP54 and IK08.
Product Details
Weight (in Kg) | 0.779 |
---|---|
Product or Component Type | rotary handle |
Length | 35 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | EZC100 |
Rotary Handle Padlocking | 3 padlocks max |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |