
EasyPact EZC Rotary handle - for EZC100 - black handle black front plate - direct mounting
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC Rotary handle - for EZC100 - black handle black front plate - direct mounting
Incl. Tax
Incl. Tax
Description
It is a direct black rotary handle for EasyPact EZC 100 devices. It is suitable for isolation and it is used for standard switchboards. There is an indication of the 3 Compact NSX positions O (OFF), I (ON) and tripped. It maintains circuit breaker locking capability by 1 to 3 padlocks (not supplied). The degrees of protection are IP40 and IK07.
Product Details
Weight (in Kg) | 0.382 |
---|---|
Product or Component Type | rotary handle |
Length | 12 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | direct |
Range of Product | EZC100 |
Rotary Handle Padlocking | 3 padlocks max |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |