
EasyPact EZC phase barrier - 3 poles - for EZC100 - set of 2
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC phase barrier - 3 poles - for EZC100 - set of 2
Incl. Tax
Incl. Tax
Description
These accessories are phase barriers for EasyPact EZC 100 devices. These phase barriers are accessories used to reinforce insulation at the power connection points. Interphase barriers are clipped easily between front or rear connection terminals. The depth is 60mm. It is a set of 2 parts.
Product Details
Weight (in Kg) | 0.013 |
---|---|
Product or Component Type | phase barrier |
Quantity Per Set | set of 2 |
Length | 30 |
Breaking Capacity Code | F H B N |
Poles description | 3P |
Range of Product | EZC100 |
Range | EasyPact |
Range Compatibility | EasyPact EZC |
Compatibility code | insulation screens |
Accessory / separate part type | insulation accessories |
Brand | Schneider Electric |