EasyPact EZC PadLocking system - for Easypact
Description
This is a removable padlocking system for EasyPact EZC 250 devices. It allows to lock the device in the open position only (OFF). The padlocking system can receive up to 3 padlocks (shackle diameter of 8mm, not supplied). Locking in the OFF position guarantees isolation as per IEC 61947-2.
Product Details
Weight (in Kg) | 0.025 |
---|---|
Product or Component Type | padlocking device |
Length | 40 |
Range of Product | EasyPact |
Range | EasyPact |
Range Compatibility | EZC |
Accessory / Separate Part Category | keylock accessory |
Compatibility code | padlocking system |
Brand | Schneider Electric |