
EasyPact EZC Kit plug-in connector 100 A-250 A set of 2
Description
This is a connector for EasyPact EZC250 circuit breaker. This type of connector is plug-in version, and endure 250A current. The connection is composed of set of 2 part.
Product Details
Weight (in Kg) | 0.2 |
---|---|
Product or Component Type | connector |
Mounting Mode | plug-in |
Length | 40 |
Breaking Capacity Code | H F N |
Poles description | 3P |
Range of Product | EZC250 |
Range | EasyPact |
Range Compatibility | EZC circuit breaker |
Circuit breaker name | Easypact EZCV250H Easypact EZCV250N Easypact EZC250H Easypact EZC250F Easypact EZC250N |
Accessory / Separate Part Category | connection accessory |
Brand | Schneider Electric |