
EasyPact EZC kit plug-in base 3P 60 A-100 A
Description
This is a plug-in case for EasyPact EZC circuit breaker. It is applicated to those products from rating 60A-100A. This type of version is composed of 3 poles kit. This base is equiped with main breaker by plug-in,and fixed on the backplate.
Product Details
Weight (in Kg) | 0.5756 |
---|---|
Product or Component Type | plug-in base |
Mounting Mode | plug-in |
Length | 40 |
Breaking Capacity Code | N H F B |
Poles description | 3P |
Range of Product | EZC100 |
Range | EasyPact |
Range Compatibility | EZC circuit breaker |
Circuit breaker name | Easypact EZC100N Easypact EZC100F Easypact EZC100H Easypact EZC100B |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |