Schneider Electric EasyPact EZC kit plug-in base 3P 15 A-50 A
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric EasyPact EZC kit plug-in base 3P 15 A-50 A
Incl. Tax
Incl. Tax
Description
This is a plug-in case for EasyPact EZC circuit breaker. It is applicated to those products from rating 15A-50A. This type of version is composed of 3 poles kit. This base is equiped with main breaker by plug-in,and fixed on the backplate.
Product Details
Weight (in Kg) | 0.5756 |
---|---|
Product or Component Type | plug-in base |
Mounting Mode | plug-in |
Length | 40 |
Breaking Capacity Code | H B F N |
Poles description | 3P |
Range of Product | EZC100 |
Range | EasyPact |
Range Compatibility | EZC circuit breaker |
Circuit breaker name | Easypact EZC100N Easypact EZC100B Easypact EZC100H Easypact EZC100F |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |