
EasyPact EZC kit plug-in base 3P 100 A-250 A 60 mm breaker
Description
This is a plug-in base for EasyPact EZC250 circuit breaker. This type of base can endure 250A current. The version is matched with 3 poles breaker for mounting. The depth is 60mm.
Product Details
Weight (in Kg) | 1.5 |
---|---|
Product or Component Type | plug-in base |
Mounting Mode | plug-in |
Length | 27.5 |
Breaking Capacity Code | H F N |
Poles description | 3P |
Range of Product | EZC250 |
Range | EasyPact |
Range Compatibility | EZC circuit breaker |
Circuit breaker name | Easypact EZC250F Easypact EZC250N Easypact EZCV250N Easypact EZC250H Easypact EZCV250H |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |