Schneider Electric EasyPact EZC circuit breaker EZC630N - TMD - 500 A - 3 poles 3d

EZC630N3500N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact EZC630N is a 3 poles fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz or 250VDC. The rating of the thermal-magnetic trip unit is 500A. The trip unit provides fixed overload and instantaneous protections. This 3 poles version (140mm x 255mm x 110mm) comes with a variety of optional functions and accessories. Easypact EZC630N is compliant with international standards (IEC 60947, UL 508) and marine certifications.

Product Details

Weight (in Kg) 5.36
Net weight 6.4 kg
Product or Component Type circuit breaker
Control Type toggle
Colour black
Quantity Per Set 1 piece
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 10000 cycles
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Magnetic Tripping Current 5000-5000 A
Trip Unit Rating 500-500 A at 50 °C
Earth-Leakage Protection without
Breaking Capacity Code N
Contact Position Indicator yes
Downside Connection front
Long Time Delay Adjustment Type fixed
Long Time Pick-up Adjustment Type Lr fixed
Upside Connection front
[Ue] Rated Operational Voltage 250 V DC conforming to IEC 60947-2
440 V AC 50/60 Hz conforming to IEC 60947-2
Product Name EasyPact EZC
Poles description 3P
protection_type short-circuit protection
overload protection
Standards EN/IEC 60947-2
GB/T 14048.2
JIS C8201-2-2
EN/IEC 60947-1
Device Application distribution
Range of Product EasyPact
[Ics] Rated service breaking capacity 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
40 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability category A: 3000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 45 mm
Device short name Easypact EZC630N
Network type DC
AC
Pollution degree 3 conforming to IEC 60947
Protected poles description 3t
Range EasyPact
Trip unit name TM-D
Neutral protection setting without protection
Local Signalling positive contact indication
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Circuit breaker name Easypact EZC630N
Height 255 mm
Depth 140 mm
width 185 mm
Market segment small commercial
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for storage -35-85 °C
Compatibility code EZC630
IP degree of protection IP20 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC circuit breaker EZC630N - TMD - 500 A - 3 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.