Schneider Electric EasyPact EZC circuit breaker EZC400N - TMD - 400 A - 4 poles 3d

EZC400N4400N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

circuit breaker Easypact EZC400N - TMD - 400 A - 4 poles 3d

Product Details

Weight (in Kg) 7
Net weight 4.8 kg
Product or Component Type circuit breaker
Control Type toggle
Colour black
Quantity Per Set 1 piece
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 10000 cycles
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Magnetic Tripping Current 4000-4000 A
Trip Unit Rating 400-400 A at 50 °C
Earth-Leakage Protection without
Breaking Capacity Code N
Contact Position Indicator yes
Downside Connection front
Long Time Delay Adjustment Type fixed
Long Time Pick-up Adjustment Type Lr fixed
Upside Connection front
[Ue] Rated Operational Voltage 250 V DC conforming to IEC 60947-2
440 V AC 50/60 Hz conforming to IEC 60947-2
Product Name EasyPact EZC
Poles description 4P
protection_type overload protection
short-circuit protection
Standards GB/T 14048.2
EN/IEC 60947-2
JIS C8201-2-2
EN/IEC 60947-1
Device Application distribution
Range of Product EasyPact
[Ics] Rated service breaking capacity 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability category A: 3000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 45 mm
Device short name Easypact EZC400N
Network type DC
AC
Pollution degree 3 conforming to IEC 60947
Protected poles description 3t
Range EasyPact
Trip unit name TM-D
Neutral protection setting without protection
Local Signalling positive contact indication
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Circuit breaker name Easypact EZC400N
Height 255 mm
Depth 140 mm
width 140 mm
Market segment small commercial
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for storage -35-85 °C
Compatibility code EZC630
IP degree of protection IP20 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC circuit breaker EZC400N - TMD - 400 A - 4 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.