Schneider Electric EasyPact EZC circuit breaker EZC250H - TMD - 125 A - 2 poles 2d

EZC250H2125
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact EZC250H is a 3 poles fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 550VAC 50/60Hz or 250VDC. The rating of the thermal-magnetic trip unit is 125A. The trip unit provides fixed overload and instantaneous protections. This 3 poles version (105mm x 165mm x 60mm) comes with a variety of optional functions and accessories. Easypact EZC250H is compliant with international standards (IEC 60947, UL 508) and marine certifications.

Product Details

Weight (in Kg) 1.48
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 125 V DC 1P conforming to IEC 60947-2
30 kA Icu at 250 V DC 2P conforming to IEC 60947-2
36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 10000 cycles
IK Degree Of Protection IK07 conforming to IEC 62262
Network frequency 50/60 Hz
Trip Unit Rating 125-125 A at 50 °C
Earth-Leakage Protection without
Breaking Capacity Code H
Downside Connection front
Upside Connection front
[Ue] Rated Operational Voltage 550 V AC 50/60 Hz conforming to IEC 60947-2
250 V DC conforming to IEC 60947-2
Product Name EasyPact EZC
Poles description 2P
protection_type short-circuit protection
overload protection
Standards EN/IEC 60947-1
EN/IEC 60947-2
GB/T 14048.2
JIS C8201-2-2
Device Application distribution
Range of Product EasyPact
[Ics] Rated service breaking capacity 5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 125 V DC conforming to IEC 60947-2
15 kA at 250 V DC conforming to IEC 60947-2
18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
12.5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
42.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2
42.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 35 mm
Device short name Easypact EZC250H
Network type AC
DC
Pollution degree 3 conforming to IEC 60664-1
3 conforming to IEC 947-1
Protected poles description 2t
Range EasyPact
Trip unit name TM-D
Neutral protection setting without protection
Local Signalling positive contact indication
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Circuit breaker name Easypact EZC250H
Height 165 mm
Depth 60 mm
width 105 mm
Market segment small commercial
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for storage -35-85 °C
Compatibility code EZC250
IP degree of protection IP20 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC circuit breaker EZC250H - TMD - 125 A - 2 poles 2d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.