Schneider Electric EasyPact EZC circuit breaker EZC100N - TMD - 60 A - 1 pole 1d

EZC100N1060
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This is a 60A circuit breaker for EasyPact EZC100N. This product can work below rated operational voltage(Ue) 415VAC at 50/60Hz or 125VDC network. The ultimate breaking capacity(Icu) is shown differently, depended on the condition of network, Ics=50%Icu if need to match. This version of product is designed one pole frame with detection on one pole,equiped TMD trip unit for thermal-magnetic protection. It is compliance with standard IEC60947, CE certification and some independent lab(KEMA,ASEFA,TUV) or third-party Tilva. This device is certified for operation in pollution degree III environment as defined by IEC60947, and pass the test of extremely atmospheric conditions. Device can be mounted vertically or horizontally in a metal enclosure,and against from safety risk by padlocking. The degree of protection is IP40 for direct rotary handle,and IP54 for extended rotary handle. This series have slots used for indication or voltage release auxiliaries positioning , depending on where it is inserted in the device behind the front cover of circuit breaker. The fixed dimension is 25mm(width),130mm(height),60mm(Depth).

Product Details

Weight (in Kg) 0.34
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
5 kA Icu at 125 V DC 1P conforming to IEC 60947-2
18 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 8500 cycles
IK Degree Of Protection IK07 conforming to IEC 62262
Network frequency 50/60 Hz
Trip Unit Rating 60-60 A at 50 °C
Earth-Leakage Protection without
Breaking Capacity Code N
Downside Connection front
Upside Connection front
[Ue] Rated Operational Voltage 125 V DC conforming to IEC 60947-2
415 V AC 50/60 Hz conforming to IEC 60947-2
Product Name EasyPact EZC
Poles description 1P
protection_type overload protection
short-circuit protection
Standards EN/IEC 60947-1
GB/T 14048.2
JIS C8201-2-2
EN/IEC 60947-2
Device Application distribution
Range of Product EasyPact
[Ics] Rated service breaking capacity 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA at 125 V DC conforming to IEC 60947-2
9 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2
1.25 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
1.25 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 25 mm
Device short name Easypact EZC100N
Network type AC
DC
Pollution degree 3 conforming to IEC 60664-1
3 conforming to IEC 947-1
Protected poles description 1t
Range EasyPact
Trip unit name TM-D
Neutral protection setting without protection
Local Signalling positive contact indication
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Circuit breaker name Easypact EZC100N
Height 130 mm
Depth 60 mm
width 25 mm
Market segment small commercial
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for storage -35-85 °C
Compatibility code EZC100
IP degree of protection IP20 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC circuit breaker EZC100N - TMD - 60 A - 1 pole 1d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.