Schneider Electric EasyPact EZC circuit breaker EZC100N - TMD - 40 A - 3 poles 3d

EZC100N3040
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact EZC100N is a 3 poles fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 15kA rms at 415VAC 50/60Hz. The operational voltage is 550VAC 50/60Hz or 250VDC. The rating of the thermal-magnetic trip unit is 40A. The trip unit provides fixed overload and instantaneous protections. This 3 poles version (75mm x 130mm x 60mm) comes with a variety of optional functions and accessories. Easypact EZC100N is compliant with international standards (IEC 60947, UL 508) and marine certifications.

Product Details

Weight (in Kg) 0.763
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
15 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2
18 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
5 kA Icu at 125 V DC 1P conforming to IEC 60947-2
5 kA Icu at 250 V DC 2P conforming to IEC 60947-2
5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 8500 cycles
IK Degree Of Protection IK07 conforming to IEC 62262
Network frequency 50/60 Hz
Trip Unit Rating 40-40 A at 50 °C
Earth-Leakage Protection without
Breaking Capacity Code N
Downside Connection front
Upside Connection front
[Ue] Rated Operational Voltage 550 V AC 50/60 Hz conforming to IEC 60947-2
250 V DC conforming to IEC 60947-2
Product Name EasyPact EZC
Poles description 3P
protection_type overload protection
short-circuit protection
Standards GB/T 14048.2
EN/IEC 60947-2
JIS C8201-2-2
EN/IEC 60947-1
Device Application distribution
Range of Product EasyPact
[Ics] Rated service breaking capacity 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
9 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2
12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA at 125 V DC conforming to IEC 60947-2
2.5 kA at 250 V DC conforming to IEC 60947-2
2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2
7.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 25 mm
Device short name Easypact EZC100N
Network type AC
DC
Pollution degree 3 conforming to IEC 60664-1
3 conforming to IEC 947-1
Protected poles description 3t
Range EasyPact
Trip unit name TM-D
Neutral protection setting without protection
Local Signalling positive contact indication
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Circuit breaker name Easypact EZC100N
Height 130 mm
Depth 60 mm
width 75 mm
Market segment small commercial
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for storage -35-85 °C
Compatibility code EZC100
IP degree of protection IP20 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC circuit breaker EZC100N - TMD - 40 A - 3 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.