Schneider Electric EasyPact EZC circuit breaker EZC100H - TMD - 40 A - 4 poles 3d

EZC100H4040
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

circuit breaker Easypact EZC100H - TMD - 40 A - 4 poles 3d

Product Details

Weight (in Kg) 1.058
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2
10 kA Icu at 250 V DC 2P conforming to IEC 60947-2
10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 8500 cycles
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Trip Unit Rating 40-40 A at 50 °C
Earth-Leakage Protection without
Breaking Capacity Code H
Downside Connection front
Upside Connection front
[Ue] Rated Operational Voltage 550 V AC 50/60 Hz conforming to IEC 60947-2
250 V DC conforming to IEC 60947-2
Product Name EasyPact EZC
Poles description 4P
protection_type overload protection
short-circuit protection
Standards GB/T 14048.2
JIS C8201-2-2
EN/IEC 60947-1
EN/IEC 60947-2
Device Application distribution
Range of Product EasyPact
[Ics] Rated service breaking capacity 5 kA at 125 V DC conforming to IEC 60947-2
5 kA at 250 V DC conforming to IEC 60947-2
5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
Connection pitch 25 mm
Device short name Easypact EZC100H
Network type AC
DC
Pollution degree 3 conforming to IEC 60947
Protected poles description 3t
Range EasyPact
Trip unit name TM-D
Neutral protection setting without protection
Local Signalling positive contact indication
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Circuit breaker name Easypact EZC100H
Height 130 mm
Depth 60 mm
width 100 mm
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Ambient air temperature for storage -35-85 °C
Compatibility code EZC100
IP degree of protection IP20 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to IEC 60947-2
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC circuit breaker EZC100H - TMD - 40 A - 4 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.