EZAUX10
EasyPact EZC auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
EZAUX10
EasyPact EZC auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
In stock
SKU
EZAUX10
Rp 451.770
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
EasyPact EZC auxiliary switch AX, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
Rp 451.770
Product Documents
Description
This is an auxiliary switch(AX) as the part of indication contact for EasyPact EZC100 circuit breaker. The AX indicates the position of circuit breaker contacts. The contact status is provided by remote indicated “ON” or "OFF". This electrical auxiliaries are snapped in a place,when opened front cover.
Product details
-
Weight (in Kg)0.04
-
Product or Component Typeswitch
-
auxiliary contacts typestandard
-
Minimum Load10 mA at 24 V
-
Signal Contacts Composition1 NO/NC
-
[Ie] Rated Operational CurrentAC-12: 3 A at 250 V AC 50/60 Hz
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC -
Length0
-
Device Applicationsignalling
-
Range of ProductEZC100
-
Device short nameAX
-
RangeEasyPact
-
Range CompatibilityEZC circuit breaker
-
Compatibility codeAX
-
[Ith] Conventional Free Air Thermal Current0.208333333
-
Auxiliary connection terminallead wire
-
BrandSchneider Electric
more specification
less specification