Schneider Electric EasyPact EZC auxiliary contact - for Easypact EZ250 - alarm

XCE106C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the XC Special range, an offer of application-specific limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO form Za, snap action contacts. It provides switch actuation any moving parts. The limit switch has a metal cat's whisker and supports the multidirectional approach. The movement of operating head is multidirectional. It is a limit switch with a rated operating current of 3A at 240V AC and 0.3A at 220V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP65 rated product. This multidirectional head limit switch has a fixed body, made of plastic and metal. Its dimensions are 28mm (width) x 25mm (depth) x 172mm (height). It weighs 0.109kg. It is suitable for medium duty applications such as small compactors, wood working, metal working and food processing. It complies with IEC 60947-5-1 and GB 14048.5 standard, with CE and CCC certifications. The XCE range of limit switches offers high electrical endurance and high resistance to corrosion for industrial applications.

Product Details

Weight (in Kg) 0.134
Net weight 0.11 kg
Product Or Component Type limit switch
Ambient air temperature for operation -25-70 °C
Contact Operation snap action
Mechanical Durability 10000000 cycles
Positive Opening without
Type Of Operator cat''''s whisker steel
Series Name basic
Head Type multi-directional head
Number Of Poles 2
Material plastic and metal
[IP] Degree of Protection IP65 conforming to IEC 60529
Contacts Insulation Form Za
Maximum Actuation Speed 1 m/s
Maximum Force for Tripping 1.5 N
Minimum Actuation Speed 5 mm/s
Minimum Release Force 0.04 N
Movement of Operating Head multi-directional
Switch Actuation by any moving part
Type of approach multi-directional approach
Standards IEC 60947-5-1
GB 14048.5
Electrical Durability 800000 cycles, AC, 3 A, 220 V
Marking CE
CCC
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60664
Contact code designation A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1
R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
Electrical Shock Protection Class class I conforming to EN/IEC 60947-5-1
Terminals Description Iso N°1 (3-4-1-2)OF
Ambient air temperature for storage -40-70 °C
Compatibility code XCE
Depth 25 mm
Device short name XCE
Fixing Mode by the body
Height 170-170 mm
Range of Product OsiSense XC
Shock Resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration Resistance +/- 3 mm (f= 10-55 Hz) conforming to IEC 60068-2-6
width 28 mm
Cable entry 1 flexible rubber cable gland, cable outer diameter: 6-9 mm
Electrical Connection screw-clamp terminals, clamping capacity: 1 x 1.5 mm²
Maximum Operating Rate 120 cyc/mn
Maximum Resistance Across Terminals 25 MOhm
Product Specific Application medium duty
Body Type fixed
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact EZC auxiliary contact - for Easypact EZ250 - alarm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.