
EasyPact EZC auxiliary contact - for Easypact EZ250 - alarm
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC auxiliary contact - for Easypact EZ250 - alarm
Incl. Tax
Incl. Tax
Description
This composition is auxiliary and alarm switch(AL+AX) as the part of indication contact for EasyPact EZC250 circuit breaker. The AL+AX can indicate the circuit breaker trip or not, and contact status due to some fault. It is used for indications,electrical locking,relaying etc. This electrical auxiliaries are snapped in a place,when opened front cover.
Product Details
Weight (in Kg) | 0.055 |
---|---|
Product or Component Type | switch |
auxiliary contacts type | standard |
Minimum Load | 10 mA at 24 V |
Signal Contacts Composition | 2 NO/NC |
[Ie] Rated Operational Current | AC-12: 3 A at 250 V AC 50/60 Hz DC-12: 0.4 A at 125 V DC DC-12: 2.5 A at 48 V DC DC-12: 4 A at 24 V DC DC-14: 0.2 A at 250 V DC DC-14: 0.4 A at 125 V DC DC-14: 1 A at 48 V DC DC-14: 3 A at 24 V DC AC-12: 5 A at 125 V AC 50/60 Hz AC-12: 5 A at 24 V AC 50/60 Hz AC-12: 5 A at 48 V AC 50/60 Hz AC-15: 2 A at 250 V AC 50/60 Hz AC-15: 3 A at 125 V AC 50/60 Hz AC-15: 5 A at 24 V AC 50/60 Hz AC-15: 5 A at 48 V AC 50/60 Hz DC-12: 0.2 A at 250 V DC |
Length | 9 |
Device Application | signalling alarm |
Range of Product | EZC250 EZCV250 |
Device short name | AX AL |
Range | EasyPact |
Range Compatibility | EZC circuit breaker EZCV circuit breaker |
Compatibility code | AL AX |
[Ith] Conventional Free Air Thermal Current | 0.208333333 |
Auxiliary connection terminal | lead wire |
Brand | Schneider Electric |