
EasyPact EZC auxiliary contact - for Easypact EZ250 - alarm
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact EZC auxiliary contact - for Easypact EZ250 - alarm
Incl. Tax
Incl. Tax
Description
This is an alarm switch(AL) as the part of indication contact for EasyPact EZC250 circuit breaker. The AL indicates the circuit breaker has tripped due to overload,short-circuit or operation of voltage release. It can be returned to de-energised state when circuit breaker is reset. This electrical auxiliaries are snapped in a place,when opened front cover.
Product Details
Weight (in Kg) | 0.04 |
---|---|
Product or Component Type | switch |
auxiliary contacts type | standard |
Minimum Load | 10 mA at 24 V |
Signal Contacts Composition | 1 NO/NC |
[Ie] Rated Operational Current | AC-12: 3 A at 250 V AC 50/60 Hz DC-12: 0.4 A at 125 V DC DC-12: 2.5 A at 48 V DC DC-12: 4 A at 24 V DC DC-14: 0.2 A at 250 V DC DC-14: 0.4 A at 125 V DC DC-14: 1 A at 48 V DC DC-14: 3 A at 24 V DC AC-12: 5 A at 125 V AC 50/60 Hz AC-12: 5 A at 24 V AC 50/60 Hz AC-12: 5 A at 48 V AC 50/60 Hz AC-15: 2 A at 250 V AC 50/60 Hz AC-15: 3 A at 125 V AC 50/60 Hz AC-15: 5 A at 24 V AC 50/60 Hz AC-15: 5 A at 48 V AC 50/60 Hz DC-12: 0.2 A at 250 V DC |
Length | 40 |
Device Application | alarm |
Range of Product | EZC250 EZCV250 |
Device short name | AL |
Range | EasyPact |
Range Compatibility | EZC circuit breaker EZCV circuit breaker |
Compatibility code | AL |
[Ith] Conventional Free Air Thermal Current | 0.208333333 |
Auxiliary connection terminal | lead wire |
Brand | Schneider Electric |