EZAUX11

EasyPact EZC auxiliary and alarm switch AL AX, EasyPact EZC 100, EasyPact CVS 100BS, 2 common point changeover contacts

1/4
EZAUX11

EasyPact EZC auxiliary and alarm switch AL AX, EasyPact EZC 100, EasyPact CVS 100BS, 2 common point changeover contacts

In stock
SKU
EZAUX11
Rp ‎ 902.430
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

EasyPact EZC auxiliary and alarm switch AL AX, EasyPact EZC 100, EasyPact CVS 100BS, 2 common point changeover contacts

Rp ‎ 902.430

Product Documents

Description

This composition is auxiliary and alarm switch(AL+AX) as the part of indication contact for EasyPact EZC100 circuit breaker. This AL+AX can indicate the circuit breaker trip or not, and contact status due to some fault. It is used for indications,electrical locking,relaying etc. This electrical auxiliaries are snapped in a place,when opened front cover.

Product details

  • Weight (in Kg)
    0.058
  • Product or Component Type
    switch
  • auxiliary contacts type
    standard
  • Minimum Load
    10 mA at 24 V
  • Signal Contacts Composition
    2 NO/NC
  • [Ie] Rated Operational Current
    AC-12: 3 A at 250 V AC 50/60 Hz
    DC-12: 0.4 A at 125 V DC
    DC-12: 2.5 A at 48 V DC
    DC-12: 4 A at 24 V DC
    DC-14: 0.2 A at 250 V DC
    DC-14: 0.4 A at 125 V DC
    DC-14: 1 A at 48 V DC
    DC-14: 3 A at 24 V DC
    AC-12: 5 A at 125 V AC 50/60 Hz
    AC-12: 5 A at 24 V AC 50/60 Hz
    AC-12: 5 A at 48 V AC 50/60 Hz
    AC-15: 2 A at 250 V AC 50/60 Hz
    AC-15: 3 A at 125 V AC 50/60 Hz
    AC-15: 5 A at 24 V AC 50/60 Hz
    AC-15: 5 A at 48 V AC 50/60 Hz
    DC-12: 0.2 A at 250 V DC
  • Length
    8.38
  • Device Application
    signalling
    alarm
  • Range of Product
    EZC100
  • Device short name
    AL
    AX
  • Range
    EasyPact
  • Range Compatibility
    EZC circuit breaker
  • Compatibility code
    AX
    AL
  • [Ith] Conventional Free Air Thermal Current
    0.208333333
  • Auxiliary connection terminal
    lead wire
  • Brand
    Schneider Electric
  • Height S
    2.54
  • Width
    7.11
more specification
less specification

Seller Information

Reviews

Write Your Own Review
You're reviewing:EasyPact EZC auxiliary and alarm switch AL AX, EasyPact EZC 100, EasyPact CVS 100BS, 2 common point changeover contacts
Your Rating

* Required Field