EZAUX01
EasyPact EZC alarm switch AL, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
EZAUX01
EasyPact EZC alarm switch AL, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
In stock
SKU
EZAUX01
Rp 555.000
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
EasyPact EZC alarm switch AL, EasyPact EZC 100, EasyPact CVS 100BS, 1 common point changeover contact
Rp 555.000
Product Documents
Description
This is an alarm switch(AL) as the part of indication contact for EasyPact EZC100 circuit breaker. The AL indicates the circuit breaker has tripped due to overload,short-circuit or operation of voltage release. It can be returned to de-energised state when circuit breaker is reset. This electrical auxiliaries are snapped in a place,when opened front cover.
Product details
-
Weight (in Kg)0.039
-
Product or Component Typeswitch
-
auxiliary contacts typestandard
-
Minimum Load10 mA at 24 V
-
Signal Contacts Composition1 NO/NC
-
[Ie] Rated Operational CurrentAC-12: 3 A at 250 V AC 50/60 Hz
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC -
Length8.2
-
Device Applicationalarm
-
Range of ProductEZC100
-
Device short nameAL
-
RangeEasyPact
-
Range CompatibilityEZC circuit breaker
-
Compatibility codeAL
-
[Ith] Conventional Free Air Thermal Current0.208333333
-
Auxiliary connection terminallead wire
-
BrandSchneider Electric
more specification
less specification