
EasyPact CVS trip unit accessory - SDE adaptor - for NSX100..250
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact CVS trip unit accessory - SDE adaptor - for NSX100..250
Incl. Tax
Incl. Tax
Description
This is a SDE adaptor matched with NSX100…250 products . It should be arranged, depending on the type of trip unit TM, MA or ETS2.3 as electrical auxiliary. This auxiliary can be fixed in a defined slot with a rotary handle.
Product Details
Weight (in Kg) | 0.028 |
---|---|
Product or Component Type | SDE adaptor |
Length | 60 |
Device Application | control |
Range of Product | EasyPact CVS400...630 NSX100...250 DC NSX100...250 |
Device short name | SDE adaptor |
Range | EasyPact ComPact |
Trip unit name | MA TM Micrologic 2.0 ETS 2.3 |
Range Compatibility | EasyPact CVS circuit breaker ComPact NSX circuit breaker ComPact NSX DC circuit breaker |
Accessory / Separate Part Category | relay accessory |
Brand | Schneider Electric |