
Easypact CVS - CVS100N circuit breaker - 4P/3d
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easypact CVS - CVS100N circuit breaker - 4P/3d
Incl. Tax
Incl. Tax
Description
Product Details
ICS Rated Service Breaking Capacity | 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2,50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2,80 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
Product or Component Type | circuit breaker |
Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Trip Unit Technology | thermal-magnetic |
Breaking Capacity | 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2,40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 86 |
Mechanical Durability | 30000 cycles |
Poles Description | 4P |
Network frequency | 50/60 Hz |
Earth-Leakage Protection | without |
Neutral Position | left |
Breaking Capacity Code | N |
Contact Position Indicator | yes |
Downside Connection | front |
Upside Connection | front |
Product Name | EasyPact CVS |
protection_type | overload protection (thermal),short-circuit protection (magnetic) |
Standards | EN 60947-2,IEC 60947-2 |
Device Application | distribution |
Range of Product | EasyPact CVS100...250 |
Electrical Durability | 12000 cycles 415 V In conforming to IEC 60947-2 |
Connection pitch | 35 mm |
Device short name | CVS100N |
Network type | AC |
Protected poles description | 3D |
Range | EasyPact |
Trip unit name | TM-D |
Neutral protection setting | no protection (3D) |
Height | 161 mm |
Depth | 86 mm |
width | 140 mm |
Compatibility code | CVS100 |
IP degree of protection | IP40 |
Utilisation category | category A |
Mounting support | backplate |
Protection Type | overload protection (thermal),short-circuit protection (magnetic) |
Brand | Schneider Electric |