Schneider Electric EasyPact CVS - CVS100N circuit breaker - 4P/3d

LV510481
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Easypact CVS - CVS100N circuit breaker - 4P/3d

Product Details

Weight (in Kg) 2.45
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
40 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
80 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 30000 cycles
Network frequency 50/60 Hz
Thermal Protection Adjustment Range 0-25 A
Trip Unit Rating 25-25 A at 40 °C
Earth-Leakage Protection without
Neutral Position left
Breaking Capacity Code N
Contact Position Indicator yes
Downside Connection front
Instantaneous Pick-up Adjustment Range 300 A
Instantaneous Pick-up Adjustment Type Li fixed
Long Time Delay Adjustment Type fixed
Long Time Pick-up Adjustment Range 0.7...1 x In
Long Time Pick-up Adjustment Type Lr adjustable
Short-Time Delay Adjustment Type fixed
Upside Connection front
Product Name EasyPact CVS
Connections Terminals screw connection
Poles description 4P
protection_type short-circuit protection (magnetic)
overload protection (thermal)
Standards IEC 60947-2
EN 60947-2
Product Certifications IEC
GOST
Device Application distribution
Range of Product EasyPact CVS100...250
[Ics] Rated service breaking capacity 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
80 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 12000 cycles 415 V In conforming to IEC 60947-2
Connection pitch 35 mm
Device short name CVS100N
Network type AC
Protected poles description 3D
Range EasyPact
Trip unit name TM-D
Neutral protection setting no protection (3D)
Height 161 mm
Depth 86 mm
width 140 mm
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Ambient air temperature for storage -50-85 °C
Compatibility code CVS100
Electrical Shock Protection Class class II
IP degree of protection IP40
Utilisation category category A
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact CVS - CVS100N circuit breaker - 4P/3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.