Schneider Electric EasyPact CVS - CVS100B TM100D circuit breaker - 3P/3d

LV510307
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact CVS100B is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a 100A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. EasyPact CVS100B is compliant with international standards (IEC 60947, CCC, EAC). It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).

Product Details

Weight (in Kg) 1.665
Net weight 1.8 kg
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 30000 cycles
Network frequency 50/60 Hz
Thermal Protection Adjustment Range 70-100 A
Trip Unit Rating 100-100 A at 40 °C
Earth-Leakage Protection without
Breaking Capacity Code B
Contact Position Indicator yes
Downside Connection front
Instantaneous Pick-up Adjustment Range 800 A
Instantaneous Pick-up Adjustment Type Li fixed
Long Time Delay Adjustment Type fixed
Long Time Pick-up Adjustment Range 0.7...1 x In
Long Time Pick-up Adjustment Type Lr adjustable
Upside Connection front
Product Name EasyPact CVS
Connections Terminals screw connection
Poles description 3P
protection_type short-circuit protection (magnetic)
overload protection (thermal)
Standards EN 60947-2
IEC 60947-2
Product Certifications GOST
IEC
Device Application distribution
Range of Product EasyPact CVS100...250
[Ics] Rated service breaking capacity 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 12000 cycles 415 V In conforming to IEC 60947-2
Connection pitch 35 mm
Device short name CVS100B
Network type AC
Pollution degree 3 conforming to IEC 60664-1
Protected poles description 3D
Range EasyPact
Trip unit name TM-D
Height 161 mm
Depth 86 mm
width 105 mm
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Ambient air temperature for storage -50-85 °C
Compatibility code CVS100
Electrical Shock Protection Class class II
IP degree of protection IP40
Utilisation category category A
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact CVS - CVS100B TM100D circuit breaker - 3P/3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.