Schneider Electric EasyPact CVS circuit breaker CVS100BS, 25 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d

LV510934
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact CVS100BS is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. EasyPact CVS100BS current-limiting technology greatly reduces damage to installation caused by short-circuit current. This product embeds a 40A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (75mm x 130mm x 60mm) comes with a variety of optional functions and accessories. EasyPact CVS100BS is compliant with international standards (IEC 60947, CCC, EAC).

Product Details

Weight (in Kg) 0.804
Net weight 0.78 kg
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Technology thermal-magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 200/240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 380/400 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 13000 cycles
Network frequency 50/60 Hz
Thermal Protection Adjustment Range 28-40 A
Trip Unit Rating 40-40 A at 40 °C
Earth-Leakage Protection without
Breaking Capacity Code BS
Contact Position Indicator yes
Downside Connection front
Instantaneous Pick-up Adjustment Range 500 A
Instantaneous Pick-up Adjustment Type Li fixed
Long Time Delay Adjustment Type fixed
Long Time Pick-up Adjustment Range 0.7...1 x In
Long Time Pick-up Adjustment Type Lr adjustable
Upside Connection front
Product Name EasyPact CVS
Connections Terminals screw connection
Poles description 3P
protection_type instantaneous short-circuit protection
overload protection (long time)
Standards IEC 60947-2
Product Certifications CCS
CCC
GOST
Device Application distribution
Range of Product EasyPact CVS100...160
[Ics] Rated service breaking capacity 25 kA at 200/240 V AC 50/60 Hz conforming to IEC 60947-2
17 kA at 380/400 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 4000 cycles 415 V In conforming to IEC 60947-2
Connection pitch 35 mm
Device short name CVS100BS
Network type AC
Pollution degree 3 conforming to IEC 60664-1
Protected poles description 3D
Range EasyPact
Trip unit name TM-D
Height 130 mm
Depth 60 mm
width 75 mm
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Ambient air temperature for storage -50-85 °C
Compatibility code CVS100
Electrical Shock Protection Class class II
IP degree of protection IP40
Utilisation category category A
Suitability for isolation yes
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric EasyPact CVS circuit breaker CVS100BS, 25 kA at 415 VAC, 40 A rating thermal magnetic TM-D trip unit, 3P 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.