
EasyPact CVS circuit breaker CVS100BS, 25 kA at 415 VAC, 25 A rating thermal magnetic TM-D trip unit, 3P 3d
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact CVS circuit breaker CVS100BS, 25 kA at 415 VAC, 25 A rating thermal magnetic TM-D trip unit, 3P 3d
Incl. Tax
Incl. Tax
Description
EasyPact CVS100BS is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. EasyPact CVS100BS current-limiting technology greatly reduces damage to installation caused by short-circuit current. This product embeds a 25A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (75mm x 130mm x 60mm) comes with a variety of optional functions and accessories. EasyPact CVS100BS is compliant with international standards (IEC 60947, CCC, EAC).
Product Details
Weight (in Kg) | 0.815 |
---|---|
Net weight | 0.78 kg |
Product or Component Type | circuit breaker |
Control Type | toggle |
Trip Unit Technology | thermal-magnetic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 200/240 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 380/400 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | fixed |
Length | 14 |
Mechanical Durability | 13000 cycles |
Network frequency | 50/60 Hz |
Thermal Protection Adjustment Range | 17.5-25 A |
Trip Unit Rating | 25-25 A at 40 °C |
Earth-Leakage Protection | without |
Breaking Capacity Code | BS |
Contact Position Indicator | yes |
Downside Connection | front |
Instantaneous Pick-up Adjustment Range | 300 A |
Instantaneous Pick-up Adjustment Type Li | fixed |
Long Time Delay Adjustment Type | fixed |
Long Time Pick-up Adjustment Range | 0.7...1 x In |
Long Time Pick-up Adjustment Type Lr | adjustable |
Upside Connection | front |
Product Name | EasyPact CVS |
Connections Terminals | screw connection |
Poles description | 3P |
protection_type | overload protection (long time) instantaneous short-circuit protection |
Standards | IEC 60947-2 |
Product Certifications | GOST CCS CCC |
Device Application | distribution |
Range of Product | EasyPact CVS100...160 |
[Ics] Rated service breaking capacity | 25 kA at 200/240 V AC 50/60 Hz conforming to IEC 60947-2 17 kA at 380/400 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
Connection pitch | 35 mm |
Device short name | CVS100BS |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 3D |
Range | EasyPact |
Trip unit name | TM-D |
Height | 130 mm |
Depth | 60 mm |
width | 75 mm |
[Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
Ambient air temperature for storage | -50-85 °C |
Compatibility code | CVS100 |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 |
Utilisation category | category A |
Suitability for isolation | yes |
Brand | Schneider Electric |